Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Control Relay, Square D, QO, 30A (Max), 240V

QO200PWX240

Product availability: Stock - Normally stocked in distribution facility
Easy Install: Install directly into QO PoN panel, requires Schneider Energy Monitor, WISEREMZ, WISEREMPVZ, or SEMONITOR
Save money: Understand where and how energy is being used and gain more control over your energy usage.
Reduce energy usage: Remotely turn off power to specific electrical loads when unnecessary.
Extend backup power runtime: Control what devices are powered on and off, anytime, even during an outage.
Monitor energy in one app 24/7: Access and manage your energy usage in real time with the Schneider Home app.
Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.