USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO200TRNM Picture

QO200TRNM

Product Logo
Schneider Eletric QO200TRNM Picture
QO200TRNM
Product Logo

Molded Case Switch, QO, 60 A, 1PH, 240 V, 22 kA, A/C, NM

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    191.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Switch
    Weatherproof enclosure
    Range
    QO
    Current Rating
    60 A
    Voltage Rating
    240 V AC
    Complementary
    Inturrupt Rating
    22 kA
    height
    8.74 in (222 mm)
    depth
    3.90 in (99 mm)
    width
    6.50 in (165 mm)
    Number of Phases
    1 phase
    Indoor/Outdoor Use
    Enclosed outdoor
    For Use With
    air conditioner
    Environment
    Certifications
    UL listed
    Ambient Rating
    104 °F (40 °C)
    NEMA Enclosrue Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00044 - A/C DISC & PULL-OUTS
    Discount Schedule
    DE2A
    GTIN
    00785901328018
    Package weight(Lbs)
    0.86 kg (1.9 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D Air Conditioning Disconnects Catalog (Version 1.0)
    Description
    This catalog provides product information, application, and dimensions for Air Conditioning Disconnects Molded Case Switches.
    Size pdf
    Size 2.1 MB
    Date 8/20/09
    Description
    This catalog provides product information, application, and dimensions for Air Conditioning Disconnects Molded Case Switches.
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO Load Centers Rainproof Enclosure Enclosed Molded Case Switch Device Non-Metallic (Version 1.1)
    Files in document
    dwg
    141.6 KB
    pdf
    68.6 KB
    dwf
    179.1 KB
    dxf
    386.5 KB
    Size zip
    Size 775.7 KB
    Date 1/1/99
    Files in document
    dwg
    141.6 KB
    pdf
    68.6 KB
    dwf
    179.1 KB
    dxf
    386.5 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 702.3 KB
    Date 4/28/09
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 111.9 KB
    Date 10/17/17
    Size pdf
    Size 357.3 KB
    Date 10/14/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Repairing Air Conditioning Disconnects (Version 1)
    Description
    This document provides information on replacement parts for Air Conditioning Disconnects.
    Size pdf
    Size 806.6 KB
    Date 8/18/09
    Description
    This document provides information on replacement parts for Air Conditioning Disconnects.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Molded Case Switch, QO, 60 A, 1PH, 240 V, 22 kA, A/C, NM
    Description
    Molded Case Switch, QO, 60 A, 1PH, 240 V, 22 kA, A/C, NM
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Molded Case Switch, QO, 60 A, 1PH, 240 V, 22 kA, A/C, NM
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 417.4 KB
    Date 6/17/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /