USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO210 Picture

QO210

Green premium brand logo Product Logo
Schneider Eletric QO210 Picture
QO210
Green premium brand logo Product Logo

QO mini breaker, 10 A, 2 pole, 120/240 V, 10 kA, plug in

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    67.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    10 A
    Voltage Rating
    120/240 V AC
    120 V AC
    48 V DC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    Not rated
    Electrical Connection
    Pressure plate
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA 120 V AC 50/60 Hz
    5 kA 48 V DC
    Number of Panel Spaces
    2
    Wire Size
    AWG 14...AWG 8 copper or aluminium
    tightening torque
    44.25 lbf.in (5 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 2)
    height
    76.20 mm (3 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00004 - QO,QOT 10-30A 1P;10-60A 2P
    Discount Schedule
    DE2A
    GTIN
    00785901205609
    Package weight(Lbs)
    0.24 kg (0.53 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 375.2 KB
    Date 6/16/15
    Size pdf
    Size 104 KB
    Date 4/25/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO Load Centers and Branch Circuit Breakers Installation Instructions (Version 1)
    Description
    This bulletin contains installation instructions for QO™ Circuit Breaker Load Centers.
    Size pdf
    Size 205.9 KB
    Date 3/26/06
    Description
    This bulletin contains installation instructions for QO™ Circuit Breaker Load Centers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO mini breaker, 10 A, 2 pole, 120/240 V, 10 kA, plug in
    Description
    QO mini breaker, 10 A, 2 pole, 120/240 V, 10 kA, plug in
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    QO mini breaker, 10 A, 2 pole, 120/240 V, 10 kA, plug in
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO mini breaker, 10 A, 2 pole, 120/240 V, 10 kA, plug in
    Description
    QO mini breaker, 10 A, 2 pole, 120/240 V, 10 kA, plug in
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    QO mini breaker, 10 A, 2 pole, 120/240 V, 10 kA, plug in
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO mini breaker, 10 A, 2 pole, 120/240 V, 10 kA, plug in
    Description
    QO mini breaker, 10 A, 2 pole, 120/240 V, 10 kA, plug in
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    QO mini breaker, 10 A, 2 pole, 120/240 V, 10 kA, plug in
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 692 KB
    Date 4/30/87
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /