Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO21001021 Picture

QO21001021

Green premium brand logo Product Logo
Schneider Eletric QO21001021 Picture
QO21001021
Green premium brand logo Product Logo

QO mini breaker, 100 A, 2 pole, 120/240 V, 10 kA, plug in, shunt trip

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    378.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    100 A
    Voltage Rating
    120/240 V AC
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Box lugs
    Options
    Shunt trip 120/208/240 V AC
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    3
    Wire Size
    AWG 4...AWG 2/0 copper or aluminium
    tightening torque
    40.71 lbf.in (4.6 N.m)
    height
    88.90 mm (3.5 in)
    depth
    73.91 mm (2.91 in)
    width
    57.15 mm (2.25 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00104 - QO 35-70A 1P;70-125A 2P CB
    Discount Schedule
    DE2A
    GTIN
    00785901030539
    Package weight(Lbs)
    0.44 kg (0.98 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 498.7 KB
    Date 10/9/09
    Files in document
    doc
    135.5 KB
    pdf
    363.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ and QOB Combination AFCI Circuit Breaker (CAFI) (Pigtail and Plug-on Neutral) (Version 06)
    Description
    This bulletin is an instruction sheet for the installation and removal of the Square D™ QO™ and QOB Combination Arc Fault Circuit Interrupter (CAFI).
    Size pdf
    Size 613.1 KB
    Date 6/18/19
    Description
    This bulletin is an instruction sheet for the installation and removal of the Square D™ QO™ and QOB Combination Arc Fault Circuit Interrupter (CAFI).
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO21001021 : QO mini breaker, 100 A, 2 pole, 120/240 V, 10 kA, plug in, shunt trip
    Description
    QO mini breaker, 100 A, 2 pole, 120/240 V, 10 kA, plug in, shunt trip
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QO mini breaker, 100 A, 2 pole, 120/240 V, 10 kA, plug in, shunt trip
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO21001021 : QO mini breaker, 100 A, 2 pole, 120/240 V, 10 kA, plug in, shunt trip
    Description
    QO mini breaker, 100 A, 2 pole, 120/240 V, 10 kA, plug in, shunt trip
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QO mini breaker, 100 A, 2 pole, 120/240 V, 10 kA, plug in, shunt trip
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO21001021 : QO mini breaker, 100 A, 2 pole, 120/240 V, 10 kA, plug in, shunt trip
    Description
    QO mini breaker, 100 A, 2 pole, 120/240 V, 10 kA, plug in, shunt trip
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QO mini breaker, 100 A, 2 pole, 120/240 V, 10 kA, plug in, shunt trip
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 693.4 KB
    Date 4/30/87
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /