Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   QO™ Load Centers
Schneider Eletric QO2100BNRB Picture

QO2100BNRB

Green premium brand logo Product Logo
Schneider Eletric QO2100BNRB Picture
QO2100BNRB
Green premium brand logo Product Logo

Load center enclosure, QO, 1 phase, 2 spaces, used with 100A breaker, NEMA3R, UL

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 135.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Marketing Trade Name
    QO
    Product
    Enclosure
    enclosure type
    Weatherproof enclosure
    Complementary
    Line Rated Current
    100 A
    number of spaces
    2
    Max Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    2
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    1 phase
    Wire Size
    AWG 14...AWG 1 copper
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded galvannealed steel
    Cover Finish
    Baked enamel Gray
    box number
    10R
    Maximum Height
    13.19 in (335 mm)
    width
    6.93 in (176 mm)
    Environment
    Enclosure Rating
    NEMA 3R outdoor
    product certifications
    UL Listed
    Ordering and shipping details
    Category
    00005 - QO,Q2L 2P ENCL & BREAKERS
    Discount Schedule
    DE2A
    GTIN
    00785901051749
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.05 lb(US) (3.65 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    5.00 in (12.7 cm)
    Package 1 width
    14.50 in (36.83 cm)
    Package 1 Length
    7.90 in (20.066 cm)
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    105
    Package 2 Weight
    907.00 lb(US) (411.408 kg)
    Package 2 Height
    41.00 in (104.14 cm)
    Package 2 width
    40.00 in (101.6 cm)
    Package 2 Length
    48.00 in (121.92 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest Catalog Section 01: Load Centers (Version 1.0)
    Description
    Digest catalog section 1 - This section of Digest provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    prp.document.label.format pdf
    Size 2 MB
    Date 7/27/20
    Description
    Digest catalog section 1 - This section of Digest provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO Load Centers General Purpose & Rainproof Enclosures Enclosed Circuit Breaker Devices (Version 1.2)
    Files in document
    dxf
    653.1 KB
    dwg
    273.2 KB
    dwf
    197.4 KB
    pdf
    73 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 4/27/09
    Files in document
    dxf
    653.1 KB
    dwg
    273.2 KB
    dwf
    197.4 KB
    pdf
    73 KB
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    26 28 16.15 Circuit Breaker Enclosures (Version 1.0)
    Files in document
    pdf
    28.6 KB
    doc
    24 KB
    prp.document.label.format zip
    Size 52.6 KB
    Date 10/9/09
    Files in document
    pdf
    28.6 KB
    doc
    24 KB
    26 24 19.05 Lighting and Appliance Branch Circuit Load Center (Version 1.0)
    Files in document
    doc
    23 KB
    pdf
    26.9 KB
    Description
    CSI Specification 26 24 19.05 Lighting and Appliance Branch Circuit Load Centers
    prp.document.label.format zip
    Size 49.9 KB
    Date 10/9/09
    Files in document
    doc
    23 KB
    pdf
    26.9 KB
    Description
    CSI Specification 26 24 19.05 Lighting and Appliance Branch Circuit Load Centers
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 49.7 KB
    Date 6/14/01
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO and Homeline Load Centers Installation Instructions (Version 1)
    Description
    This instruction sheet contains basic installation and operation procedures for QO and Homeline load centers and branch circuit breakers. Topics covered: Removing knockouts, load center enclosure mounting (surface and flush mounting), main circuit breaker or main lug wiring, branch circuit breaker installation and removal (including QOT tandem and HOMT tandem-type circuit breakers), and load center cover installation. 40271-419-04
    prp.document.label.format pdf
    Size 365.3 KB
    Date 6/23/05
    Description
    This instruction sheet contains basic installation and operation procedures for QO and Homeline load centers and branch circuit breakers. Topics covered: Removing knockouts, load center enclosure mounting (surface and flush mounting), main circuit breaker or main lug wiring, branch circuit breaker installation and removal (including QOT tandem and HOMT tandem-type circuit breakers), and load center cover installation. 40271-419-04
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO2100BNRB : QO2100BNRB_ROHS_CHINA_DECLARATION
    Description
    QO2100BNRB_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    QO2100BNRB_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO2100BNRB : QO2100BNRB_ROHS_DECLARATION
    Description
    QO2100BNRB_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    QO2100BNRB_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



  • Connections and Schema

    Connections and Wiring Diagrams