USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO2100H1021 Picture

QO2100H1021

Product Logo
Schneider Eletric QO2100H1021 Picture
QO2100H1021
Product Logo

Mini CB, QO, 100 A, 2P, 120/240 V, 10 kA, Plug in, Shunt Trip

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    504.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    100 A
    Voltage Rating
    120/240 V AC
    240 V AC
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    Not rated
    Electrical Connection
    Box lugs
    Options
    Shunt trip 120/208/240 V AC
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA 240 V AC 50/60 Hz
    10 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    3
    Wire Size
    AWG 4...AWG 2/0 copper or aluminium
    height
    88.90 mm (3.5 in)
    depth
    73.91 mm (2.91 in)
    width
    57.15 mm (2.25 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00926 - QO IND SPECIALTY CB
    Discount Schedule
    DE2A
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 100 A, 2P, 120/240 V, 10 kA, Plug in, Shunt Trip
    Description
    Mini CB, QO, 100 A, 2P, 120/240 V, 10 kA, Plug in, Shunt Trip
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Mini CB, QO, 100 A, 2P, 120/240 V, 10 kA, Plug in, Shunt Trip
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 100 A, 2P, 120/240 V, 10 kA, Plug in, Shunt Trip
    Description
    Mini CB, QO, 100 A, 2P, 120/240 V, 10 kA, Plug in, Shunt Trip
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Mini CB, QO, 100 A, 2P, 120/240 V, 10 kA, Plug in, Shunt Trip
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 100 A, 2P, 120/240 V, 10 kA, Plug in, Shunt Trip
    Description
    Mini CB, QO, 100 A, 2P, 120/240 V, 10 kA, Plug in, Shunt Trip
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Mini CB, QO, 100 A, 2P, 120/240 V, 10 kA, Plug in, Shunt Trip
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /