USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO2100Z Picture

QO2100Z

Product Logo
Schneider Eletric QO2100Z Picture
QO2100Z
Product Logo

MINIATURE CIRCUIT BREAKER 120/240V 100A

Show more characteristics
  • Price*
    198.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00164-DE2A MISC
    Discount Schedule
    DE2A
    GTIN
    00785901175810
    Package weight(Lbs)
    11.15 oz (316.206 g)
    Returnability
    Yes
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /