Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO2125BNS Picture

QO2125BNS

Product Logo
Schneider Eletric QO2125BNS Picture
QO2125BNS
Product Logo

QO LoadCenter, Cir Brkr Enclosure, 125A, 1PH-3W,2SP, NEMA 1, Surface Cover

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 108.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Enclosure
    Marketing Trade Name
    QO
    enclosure type
    Enclosure
    cover type
    Surface cover
    Complementary
    Line Rated Current
    125 A
    number of spaces
    2
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    2
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    1 phase
    Wire Size
    AWG 12...AWG 2/0 aluminium
    AWG 14...AWG 2/0 copper
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    18
    height
    16.10 in (409 mm)
    width
    5.87 in (149 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00005 - QO,Q2L 2P ENCL & BREAKERS
    Discount Schedule
    DE2A
    GTIN
    00785901051794
    Package weight(Lbs)
    3.13 kg (6.89 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 2.9 MB
    Date 1/25/18
    Files in document
    dwf
    38.4 KB
    pdf
    77.7 KB
    dwg
    449 KB
    dxf
    2.4 MB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO2125BNS : QO2125BNS_ROHS_CHINA_DECLARATION
    Description
    QO2125BNS_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    QO2125BNS_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO2125BNS : QO2125BNS_ROHS_DECLARATION
    Description
    QO2125BNS_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    QO2125BNS_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO2125BNS : QO2125BNS_REACH_DECLARATION
    Description
    QO2125BNS_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    QO2125BNS_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /