USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO215GFICP Picture

QO215GFICP

Green premium brand logo Product Logo
Schneider Eletric QO215GFICP Picture
QO215GFICP
Green premium brand logo Product Logo

Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, GFI, CP

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    231.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    15 A
    Voltage Rating
    120/240 V AC
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Ground fault protecting class A 6 mA
    Ratings
    Not rated
    Electrical Connection
    Screw clamp terminal
    type of packing
    Consumer packaging
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 14...AWG 8 copper
    AWG 12...AWG 8 aluminium
    tightening torque
    40.71 lbf.in (4.6 N.m) 0.00…0.02 in² (2.5…10 mm²) AWG 16...AWG 14)
    40.71 lbf.in (4.6 N.m) 0.01…0.03 in² (4…20 mm²) AWG 12...AWG 4)
    height
    104.65 mm (4.12 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01344 - QO GFI BRKRS 2 POLE
    Discount Schedule
    CPQ
    GTIN
    00047569838309
    Package weight(Lbs)
    0.43 kg (0.95 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 104 KB
    Date 4/25/12
    Size pdf
    Size 55.1 KB
    Date 11/12/96
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Two-Pole QO™/QOB Circuit Breaker and Ground Fault Circuit Interrupter (GFCI) (Version 02)
    Description
    This bulletin contains installation, wiring, testing, and removal instructions for the Two-Pole QO™/QOB Circuit Breaker and Ground Fault Circuit Interrupter (GFCI).
    Size pdf
    Size 560.1 KB
    Date 6/18/19
    Description
    This bulletin contains installation, wiring, testing, and removal instructions for the Two-Pole QO™/QOB Circuit Breaker and Ground Fault Circuit Interrupter (GFCI).
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 272 KB
    Date 7/8/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, GFI, CP
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, GFI, CP
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, GFI, CP
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 419 KB
    Date 7/4/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, GFI, CP
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, GFI, CP
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, GFI, CP
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, GFI, CP
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, GFI, CP
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, GFI, CP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /