USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all AS / EHB Circuit Breakers
Schneider Eletric QO215PL5393 Picture

QO215PL5393

Product Logo
Schneider Eletric QO215PL5393 Picture
QO215PL5393
Product Logo

Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, PL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    357.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    15 A
    Voltage Rating
    120/240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Ratings
    HACR and Switching Duty rated
    HID rated
    Electrical Connection
    Pigtail connector
    Options
    Circuit-breaker 24 V DC
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz UL 489
    Wire Size
    AWG 18...AWG 3 copper
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    09650 - POWERLINK QO(B)PL BREAKERS
    Discount Schedule
    DE8A
    GTIN
    00785901515241
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 692 KB
    Date 11/3/98
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ 10-60 A and QOVH 10-30 A Ring Terminal (Version 1.0)
    Description
    This document addresses wiring information for QO™ 10–60 A and QOVH 10–30 A Ring Terminals.
    Size pdf
    Size 66.2 KB
    Date 8/1/03
    Description
    This document addresses wiring information for QO™ 10–60 A and QOVH 10–30 A Ring Terminals.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, PL
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, PL
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 10 kA, Plug in, PL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /