Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO215VH35 Picture

QO215VH35

Product Logo
Schneider Eletric QO215VH35 Picture
QO215VH35
Product Logo

Mini CB, QO, 15 A, 2P, 120/240 V, 22 kA, Plug in, 50Deg

Show more characteristics
  • 174.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    15 A
    Voltage Rating
    120/240 V AC
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    Not rated
    Electrical Connection
    Pressure plate
    Complementary
    Inturrupt Rating
    22 kA 120/240 V AC 50/60 Hz
    22 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 14...AWG 8 copper or aluminium
    tightening torque
    40.71 lbf.in (4.6 N.m)
    height
    3 in (76.20 mm)
    depth
    2.91 in (73.91 mm)
    width
    1.5 in (38.10 mm)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    122 °F (50 °C)
    Ordering and shipping details
    Category
    00926-QO IND SPECIALTY CB
    Discount Schedule
    DE2A
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 104 KB
    Date 4/25/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO215VH35 : Mini CB, QO, 15 A, 2P, 120/240 V, 22 kA, Plug in, 50Deg
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 22 kA, Plug in, 50Deg
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    Mini CB, QO, 15 A, 2P, 120/240 V, 22 kA, Plug in, 50Deg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /