Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO220CAFI Picture

QO220CAFI

Green premium brand logo Product Logo
Schneider Eletric QO220CAFI Picture
QO220CAFI
Green premium brand logo Product Logo

Mini CB, QO, 20 A, 2P, 120/240 V, 10 kA, Plug in, CAFI

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 636.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Arc fault detection circuit breaker
    Range
    QO
    Current Rating
    20 A
    Voltage Rating
    120/240 V AC
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Combination ARC-fault
    Ratings
    Not rated
    Electrical Connection
    Screw clamp terminal
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 14...AWG 8 copper
    AWG 12...AWG 8 aluminium
    height
    120.65 mm (4.75 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    06303 - QO SINGLE POLE ARC FAULT CIRCUIT BREAKER
    Discount Schedule
    DE2A
    GTIN
    00785901389460
    Package weight(Lbs)
    0.43 kg (0.95 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 375.1 KB
    Date 9/28/15
    Size pdf
    Size 98.6 KB
    Date 4/13/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Two-Pole QO™ and QOB Combination Arc-Fault Circuit Interrupter (CAFI) for 120/240 V~ (Version 04)
    Description
    This document contains installation, testing, wiring, and removal information for Square D QO and QOB combination AFCI (CAFI) circuit breakers.
    Size pdf
    Size 689.8 KB
    Date 6/18/19
    Description
    This document contains installation, testing, wiring, and removal information for Square D QO and QOB combination AFCI (CAFI) circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO220CAFI : Mini CB, QO, 20 A, 2P, 120/240 V, 10 kA, Plug in, CAFI
    Description
    Mini CB, QO, 20 A, 2P, 120/240 V, 10 kA, Plug in, CAFI
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    Mini CB, QO, 20 A, 2P, 120/240 V, 10 kA, Plug in, CAFI
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO220CAFI : Mini CB, QO, 20 A, 2P, 120/240 V, 10 kA, Plug in, CAFI
    Description
    Mini CB, QO, 20 A, 2P, 120/240 V, 10 kA, Plug in, CAFI
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    Mini CB, QO, 20 A, 2P, 120/240 V, 10 kA, Plug in, CAFI
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 419 KB
    Date 7/4/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO220CAFI : Mini CB, QO, 20 A, 2P, 120/240 V, 10 kA, Plug in, CAFI
    Description
    Mini CB, QO, 20 A, 2P, 120/240 V, 10 kA, Plug in, CAFI
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    Mini CB, QO, 20 A, 2P, 120/240 V, 10 kA, Plug in, CAFI
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /