Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO220CP Picture

QO220CP

Green premium brand logo Product Logo
Schneider Eletric QO220CP Picture
QO220CP
Green premium brand logo Product Logo

QO mini breaker, 20 A, 2 pole, 120/240 V, 10 kA, plug in, CP

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    67.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    20 A
    Voltage Rating
    120/240 V AC
    120 V AC
    48 V DC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Pressure plate
    type of packing
    Consumer packaging
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA 120 V AC 50/60 Hz
    5 kA 48 V DC
    Number of Panel Spaces
    2
    Wire Size
    AWG 14...AWG 8 copper or aluminium
    tightening torque
    44.25 lbf.in (5 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 2)
    height
    76.20 mm (3 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01341 - QO 2 POLE BULK BRKRS15-60A
    Discount Schedule
    CPQ
    GTIN
    00047569838026
    Package weight(Lbs)
    0.27 kg (0.6 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 104 KB
    Date 4/25/12
    Size pdf
    Size 55.3 KB
    Date 8/31/95
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO220CP : QO mini breaker, 20 A, 2 pole, 120/240 V, 10 kA, plug in, CP
    Description
    QO mini breaker, 20 A, 2 pole, 120/240 V, 10 kA, plug in, CP
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO mini breaker, 20 A, 2 pole, 120/240 V, 10 kA, plug in, CP
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO220CP : QO mini breaker, 20 A, 2 pole, 120/240 V, 10 kA, plug in, CP
    Description
    QO mini breaker, 20 A, 2 pole, 120/240 V, 10 kA, plug in, CP
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO mini breaker, 20 A, 2 pole, 120/240 V, 10 kA, plug in, CP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO220CP : QO mini breaker, 20 A, 2 pole, 120/240 V, 10 kA, plug in, CP
    Description
    QO mini breaker, 20 A, 2 pole, 120/240 V, 10 kA, plug in, CP
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QO mini breaker, 20 A, 2 pole, 120/240 V, 10 kA, plug in, CP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /