USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO220FP Picture
Discontinued

QO220FP

Product Logo
Schneider Eletric QO220FP Picture
Discontinued
QO220FP
Product Logo

QO FIVE-PACK, NON-UPC, QO220

Show more characteristics
QO220FPQO220FP  has not been replaced. Please contact your customer care center for more information.
  • Price*
    353.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00004-QO,QOT 10-30A 1P;10-60A 2P
    Discount Schedule
    DE2A
    GTIN
    00785901400387
    Package weight(Lbs)
    44.80 oz (1270.059 g)
    Returnability
    Yes
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /