USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO225PL Picture

QO225PL

Product Logo
Schneider Eletric QO225PL Picture
QO225PL
Product Logo

Mini CB, QO, 25 A, 2P, 120/240 V, 10 kA, Plug in, PL

Show more characteristics
  • Price*
    455.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Circuit breaker
    Range
    QO
    Current Rating
    25 A
    Voltage Rating
    120/240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Box lugs
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    Number of Panel Spaces
    2
    provided equipment
    457.20 mm (18 in) lead
    Wire Size
    AWG 12...AWG 2 aluminium
    AWG 14...AWG 2 copper
    tightening torque
    40.71 lbf.in (4.6 N.m)
    height
    115.57 mm (4.55 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    09650-POWERLINK QO(B)PL BREAKERS
    Discount Schedule
    DE8A
    GTIN
    00785901095743
    Package weight(Lbs)
    13.76 oz (390.089 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 25 A, 2P, 120/240 V, 10 kA, Plug in, PL
    Description
    Mini CB, QO, 25 A, 2P, 120/240 V, 10 kA, Plug in, PL
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Mini CB, QO, 25 A, 2P, 120/240 V, 10 kA, Plug in, PL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /