Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO235PL Picture

QO235PL

Product Logo
Schneider Eletric QO235PL Picture
QO235PL
Product Logo

Mini circuit breaker, QO, 35A, 2 pole, 120/240 VAC, 10 kA, Powerlink, plug in mount

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 603.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    35 A
    Voltage Rating
    120/240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Ratings
    HACR rated
    HID rated
    Electrical Connection
    Pigtail connector
    Options
    Circuit-breaker 24 V DC
    Complementary
    Interrupt Rating
    10 kA 120/240 V AC 50/60 Hz UL 498
    Wire Size
    AWG 18...AWG 3 copper
    Environment
    Certifications
    UL Listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    09650 - POWERLINK QO(B)PL BREAKERS
    Discount Schedule
    DE8A
    GTIN
    00785901095767
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 7/27/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 375.2 KB
    Date 6/16/15
    prp.document.label.format pdf
    Size 104 KB
    Date 4/25/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 66.2 KB
    Date 8/1/03
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO235PL : Mini circuit breaker, QO, 35A, 2 pole, 120/240 VAC, 10 kA, Powerlink, plug in mount
    Description
    Mini circuit breaker, QO, 35A, 2 pole, 120/240 VAC, 10 kA, Powerlink, plug in mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Mini circuit breaker, QO, 35A, 2 pole, 120/240 VAC, 10 kA, Powerlink, plug in mount
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO235PL : Mini circuit breaker, QO, 35A, 2 pole, 120/240 VAC, 10 kA, Powerlink, plug in mount
    Description
    Mini circuit breaker, QO, 35A, 2 pole, 120/240 VAC, 10 kA, Powerlink, plug in mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Mini circuit breaker, QO, 35A, 2 pole, 120/240 VAC, 10 kA, Powerlink, plug in mount
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO235PL : Mini circuit breaker, QO, 35A, 2 pole, 120/240 VAC, 10 kA, Powerlink, plug in mount
    Description
    Mini circuit breaker, QO, 35A, 2 pole, 120/240 VAC, 10 kA, Powerlink, plug in mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Mini circuit breaker, QO, 35A, 2 pole, 120/240 VAC, 10 kA, Powerlink, plug in mount
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /