USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO28035 Picture

QO28035

Green premium brand logo Product Logo
Schneider Eletric QO28035 Picture
QO28035
Green premium brand logo Product Logo

Mini CB, QO, 80 A, 2P, 120/240 V, 10 kA, Plug in, 50Deg

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    227.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    80 A
    Voltage Rating
    120/240 V AC
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Box lugs
    Complementary
    Inturrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 4...AWG 2/0 copper or aluminium
    tightening torque
    44.25 lbf.in (5 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 2)
    height
    88.90 mm (3.5 in)
    depth
    73.91 mm (2.91 in)
    width
    38.10 mm (1.5 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    122 °F (50 °C)
    Ordering and shipping details
    Category
    00080 - QO SPECIALTY CB,1&2 POLE
    Discount Schedule
    DE2A
    Package weight(Lbs)
    0.33 kg (0.72 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Size pdf
    Size 3.8 MB
    Date 7/27/11
    Description
    This catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 375.2 KB
    Date 6/16/15
    Size pdf
    Size 104 KB
    Date 4/25/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ 60-110 A and QOVH 40-110 A Ring Terminal (Version 1.0)
    Description
    This bulletin includes wiring instructions for QO™ 60–110 A and QOVH 40–110 A Ring Terminals.
    Size pdf
    Size 110.7 KB
    Date 10/31/03
    Description
    This bulletin includes wiring instructions for QO™ 60–110 A and QOVH 40–110 A Ring Terminals.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 80 A, 2P, 120/240 V, 10 kA, Plug in, 50Deg
    Description
    Mini CB, QO, 80 A, 2P, 120/240 V, 10 kA, Plug in, 50Deg
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    Mini CB, QO, 80 A, 2P, 120/240 V, 10 kA, Plug in, 50Deg
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 80 A, 2P, 120/240 V, 10 kA, Plug in, 50Deg
    Description
    Mini CB, QO, 80 A, 2P, 120/240 V, 10 kA, Plug in, 50Deg
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    Mini CB, QO, 80 A, 2P, 120/240 V, 10 kA, Plug in, 50Deg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /