Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO290H Picture

QO290H

Green premium brand logo Product Logo
Schneider Eletric QO290H Picture
QO290H
Green premium brand logo Product Logo

Mini circuit breaker, QO, 90A, 2 pole, 120/240 VAC, 10 kA, plug in mount

Show more characteristics
  • 315.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    90 A
    Voltage Rating
    120/240 V AC
    240 V AC
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Box lugs
    Complementary
    Interrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA 240 V AC 50/60 Hz
    10 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 4...AWG 2/0 copper or aluminium
    tightening torque
    44.25 lbf.in (5 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 2)
    Maximum Height
    3.5 in (88.90 mm)
    depth
    2.91 in (73.91 mm)
    width
    1.5 in (38.10 mm)
    Environment
    Certifications
    UL Listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00926-QO IND SPECIALTY CB
    Discount Schedule
    DE2A
    GTIN
    00785901335399
    Package weight(Lbs)
    12.00 oz (340.194 g)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 8.9 MB
    Date 4/14/20
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 953.6 KB
    Date 8/30/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 327.3 KB
    Date 5/17/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 205.9 KB
    Date 3/26/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO290H : Mini circuit breaker, QO, 90A, 2 pole, 120/240 VAC, 10 kA, plug in mount
    Description
    Mini circuit breaker, QO, 90A, 2 pole, 120/240 VAC, 10 kA, plug in mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Mini circuit breaker, QO, 90A, 2 pole, 120/240 VAC, 10 kA, plug in mount
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO290H : Mini circuit breaker, QO, 90A, 2 pole, 120/240 VAC, 10 kA, plug in mount
    Description
    Mini circuit breaker, QO, 90A, 2 pole, 120/240 VAC, 10 kA, plug in mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Mini circuit breaker, QO, 90A, 2 pole, 120/240 VAC, 10 kA, plug in mount
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO290H : Mini circuit breaker, QO, 90A, 2 pole, 120/240 VAC, 10 kA, plug in mount
    Description
    Mini circuit breaker, QO, 90A, 2 pole, 120/240 VAC, 10 kA, plug in mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Mini circuit breaker, QO, 90A, 2 pole, 120/240 VAC, 10 kA, plug in mount
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions