Schneider Electric USA Website

Welcome to our website.

Select your location

View all   QO™ Load Centers
Schneider Eletric QO2L30S Picture

QO2L30S

Product Logo
Schneider Eletric QO2L30S Picture
QO2L30S
Product Logo

LOAD Center QO MLO 240V 30A 1PH 2SP

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 41.70 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Marketing Trade Name
    QO
    Product
    Load Center
    cover type
    Surface cover
    Complementary
    tightening torque
    Main lugs 35 lb.in, AWG 14...AWG 10, aluminium/copper
    Main lugs 35 lb.in, AWG 12...AWG10, aluminium/copper
    Load Center Type
    Main lugs
    Line Rated Current
    30 A
    number of spaces
    2
    Short Circuit Current Rating
    10 kA
    Maximum Number of Single Pole Circuits
    2
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    1 phase
    Voltage Rating
    120/240 V AC
    Wire Size
    AWG 14...AWG 10 copper
    AWG 12...AWG10 aluminium
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated aluminium busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel Gray
    box number
    1
    height
    6.73 in (171 mm)
    width
    3.82 in (97 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL Listed
    Ordering and shipping details
    Category
    00101 - QO 1PH LC,2-8CKT,NEMA 1,3R
    Discount Schedule
    DE3A
    GTIN
    00785901785071
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO Load Centers Rainproof NEMA Type 3R Enclosure Side Hinged Outdoor (Version 1.1)
    Files in document
    dwg
    160.3 KB
    dwf
    113.7 KB
    pdf
    52.3 KB
    dxf
    406.6 KB
    prp.document.label.format zip
    Size 732.8 KB
    Date 6/1/98
    Files in document
    dwg
    160.3 KB
    dwf
    113.7 KB
    pdf
    52.3 KB
    dxf
    406.6 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/6/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 38.5 KB
    Date 7/10/02
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 2/1/14
    prp.document.label.format pdf
    Size 898.8 KB
    Date 8/28/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO2L30S : LOAD Center QO MLO 240V 30A 1PH 2SP
    Description
    LOAD Center QO MLO 240V 30A 1PH 2SP
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    LOAD Center QO MLO 240V 30A 1PH 2SP
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO2L30S : LOAD Center QO MLO 240V 30A 1PH 2SP
    Description
    LOAD Center QO MLO 240V 30A 1PH 2SP
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    LOAD Center QO MLO 240V 30A 1PH 2SP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO2L30S : LOAD Center QO MLO 240V 30A 1PH 2SP
    Description
    LOAD Center QO MLO 240V 30A 1PH 2SP
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    LOAD Center QO MLO 240V 30A 1PH 2SP
    Warranty
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 47 KB
    Date 7/25/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /