Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO32035 Picture

QO32035

Product Logo
Schneider Eletric QO32035 Picture
QO32035
Product Logo

Mini circuit breaker, QO, 20A, 3 pole, 120/240 VAC, 10 kA, plug in mount, 50 degrees C

Show more characteristics
  • 296.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    20 A
    Voltage Rating
    120/240 V AC
    240 V AC
    120 V AC
    48 V DC
    Mounting Type
    Plug-in
    Number of Poles
    3P
    Circuit Breaker Type
    Standard
    Ratings
    Not rated
    Electrical Connection
    Pressure plate
    Complementary
    Interrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA 240 V AC 50/60 Hz
    10 kA 120 V AC 50/60 Hz
    5 kA 48 V DC
    Number of Panel Spaces
    3
    Wire Size
    AWG 14...AWG 8 copper or aluminium
    tightening torque
    44.25 lbf.in (5 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 2)
    height
    3 in (76.20 mm)
    depth
    2.91 in (73.91 mm)
    width
    2.25 in (57.15 mm)
    Environment
    Certifications
    UL Listed
    CSA
    Ambient Rating
    122 °F (50 °C)
    Ordering and shipping details
    Category
    00081-QO SPECIALTY CB,3 POLE
    Discount Schedule
    DE2A
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO32035 : Mini circuit breaker, QO, 20A, 3 pole, 120/240 VAC, 10 kA, plug in mount, 50 degrees C
    Description
    Mini circuit breaker, QO, 20A, 3 pole, 120/240 VAC, 10 kA, plug in mount, 50 degrees C
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Mini circuit breaker, QO, 20A, 3 pole, 120/240 VAC, 10 kA, plug in mount, 50 degrees C
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO32035 : Mini circuit breaker, QO, 20A, 3 pole, 120/240 VAC, 10 kA, plug in mount, 50 degrees C
    Description
    Mini circuit breaker, QO, 20A, 3 pole, 120/240 VAC, 10 kA, plug in mount, 50 degrees C
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Mini circuit breaker, QO, 20A, 3 pole, 120/240 VAC, 10 kA, plug in mount, 50 degrees C
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO32035 : Mini circuit breaker, QO, 20A, 3 pole, 120/240 VAC, 10 kA, plug in mount, 50 degrees C
    Description
    Mini circuit breaker, QO, 20A, 3 pole, 120/240 VAC, 10 kA, plug in mount, 50 degrees C
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Mini circuit breaker, QO, 20A, 3 pole, 120/240 VAC, 10 kA, plug in mount, 50 degrees C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /