Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO335PL Picture
Discontinued

QO335PL

Product Logo
Schneider Eletric QO335PL Picture
Discontinued
QO335PL
Product Logo

Mini circuit breaker, QO, 35A, 3 pole, 240 VAC, 10 kA, Powerlink, plug in mount

Show more characteristics
QO335PL  has not been replaced. Please contact your customer care center for more information.
  • 908.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    35 A
    Voltage Rating
    240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    3P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Box lugs
    Complementary
    Interrupt Rating
    10 kA 240 V AC 50/60 Hz
    Number of Panel Spaces
    3
    provided equipment
    18 in (457.20 mm) lead
    Wire Size
    AWG 12...AWG 8 aluminium
    AWG 14...AWG 2 copper
    Maximum Height
    4.55 in (115.57 mm)
    depth
    2.91 in (73.91 mm)
    width
    2.25 in (57.15 mm)
    Environment
    Certifications
    UL Listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00912-POWERLINK BREAKERS
    Discount Schedule
    DE8A
    GTIN
    00785901095941
    Package weight(Lbs)
    18.56 oz (526.167 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.