Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   QO™ Generator Panels
Schneider Eletric QO48M60DSGP Picture

QO48M60DSGP

Product Logo
Schneider Eletric QO48M60DSGP Picture
QO48M60DSGP
Product Logo

Generator panel, QO, 1 phase, 4 spaces, 8 circuits, 60A main breaker with interlock, NEMA1, surface cover door, UL

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 563.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Marketing Trade Name
    QO
    Product
    Panel
    cover type
    Surface cover with door
    Complementary
    tightening torque
    Cover 20 lb.in
    Load Center Type
    Main breaker
    Line Rated Current
    60 A
    number of spaces
    4
    Short Circuit Current Rating
    10 kA
    Maximum Number of Single Pole Circuits
    8
    Maximum Number of Tandem Breakers
    4
    Number of Phases
    1 phase
    Wire Size
    AWG 8...AWG 2 aluminium/copper
    Grounding Bar
    Grounding bar included (not installed)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated aluminium busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel Gray
    box number
    4
    Maximum Height
    12.56 in (319 mm)
    Maximum Width
    8.90 in (226 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL Listed
    Ordering and shipping details
    Category
    00101 - QO 1PH LC,2-8CKT,NEMA 1,3R
    Discount Schedule
    DE3A
    GTIN
    00785901824343
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    9.45 lb(US) (4.29 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    14.40 in (36.576 cm)
    Package 1 width
    4.70 in (11.938 cm)
    Package 1 Length
    10.70 in (27.178 cm)
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    78
    Package 2 Weight
    785.00 lb(US) (356.07 kg)
    Package 2 Height
    40.00 in (101.6 cm)
    Package 2 width
    40.00 in (101.6 cm)
    Package 2 Length
    48.00 in (121.92 cm)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO Load Centers General Purpose NEMA Type 1 Enclosure Indoor (Version 1.1)
    Files in document
    dwg
    244.4 KB
    dwf
    255.8 KB
    dxf
    543.2 KB
    pdf
    75.4 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 6/1/98
    Files in document
    dwg
    244.4 KB
    dwf
    255.8 KB
    dxf
    543.2 KB
    pdf
    75.4 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/6/11
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 79.7 KB
    Date 3/31/05
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO48M60DSGP : QO48M60DSGP_ROHS_CHINA_DECLARATION
    Description
    QO48M60DSGP_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    QO48M60DSGP_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO48M60DSGP : QO48M60DSGP_ROHS_DECLARATION
    Description
    QO48M60DSGP_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    QO48M60DSGP_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO48M60DSGP : QO48M60DSGP_REACH_DECLARATION
    Description
    QO48M60DSGP_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    QO48M60DSGP_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 102.8 KB
    Date 8/14/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



  • Connections and Schema

    Connections and Wiring Diagrams