Schneider Electric USA Website

Welcome to our website.

Select your location

View all   QO™ Load Centers
Schneider Eletric QO70AN Picture

QO70AN

Product Logo
Schneider Eletric QO70AN Picture
QO70AN
Product Logo

LOAD CENTER NEUTRAL LUG KIT 70A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 9.90 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product line
    QO
    product type
    Load Center Neutral Lug Kit
    Complementary
    tightening torque
    35 lbf.in (3.95 N.m) 0.00…0.01 in² (2.08…5.261 mm²) AWG 14...AWG 10)
    35 lbf.in (3.95 N.m) 0.01…0.01 in² (3.31…5.261 mm²) AWG 12...AWG 10)
    40 lbf.in (4.52 N.m) 0.01 in² (8.367 mm²) AWG 8)
    45 lbf.in (5.08 N.m) 0.02…0.03 in² (13.3…21.15 mm²) AWG 6...AWG 4)
    50 lbf.in (5.65 N.m) 0.05 in² (33.62 mm²) AWG 2)
    Ordering and shipping details
    Category
    00102 - QO LC ACCESSORIES
    Discount Schedule
    DE3A
    GTIN
    00785901539735
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    prp.document.label.format pdf
    Size 8.3 MB
    Date 9/30/19
    Sup. Digest 178 Catalog 13: Obsolete Panelboards (Version 1.0)
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Section 13 of Supplemental Digest 178 contains information for QMB fusible panelboards, replacement parts, NQOD lighting and Appliance Panelboards, and Circuit Breakers for I-Line Panelboards and Switchboards
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,002.7 KB
    Date 7/10/13
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 246 KB
    Date 3/22/05
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO70AN : LOAD CENTER NEUTRAL LUG KIT 70A
    Description
    LOAD CENTER NEUTRAL LUG KIT 70A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    LOAD CENTER NEUTRAL LUG KIT 70A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO70AN : LOAD CENTER NEUTRAL LUG KIT 70A
    Description
    LOAD CENTER NEUTRAL LUG KIT 70A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    LOAD CENTER NEUTRAL LUG KIT 70A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO70AN : LOAD CENTER NEUTRAL LUG KIT 70A
    Description
    LOAD CENTER NEUTRAL LUG KIT 70A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    LOAD CENTER NEUTRAL LUG KIT 70A
    Warranty
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 47 KB
    Date 7/25/05
    prp.document.label.format pdf
    Size 35.6 KB
    Date 7/25/05
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 417.4 KB
    Date 6/17/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /