Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QOB2000 Picture

QOB2000

Green premium brand logo Product Logo
Schneider Eletric QOB2000 Picture
QOB2000
Green premium brand logo Product Logo

Mini switch, QO, 100A, 2 pole, 240 VAC, 10 kA, bolt on mount

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 234.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Switch
    Range
    QO
    Current Rating
    100 A
    Voltage Rating
    240 V AC
    Mounting Type
    Bolt-on
    Number of Poles
    2P
    Electrical Connection
    Box lugs
    Complementary
    Interrupt Rating
    10 kA 240 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 4...2/0 kcmil copper or aluminium
    tightening torque
    40.71 lbf.in (4.6 N.m)
    Maximum Height
    3.5 in (88.90 mm)
    depth
    2.91 in (73.91 mm)
    width
    1.5 in (38.10 mm)
    Environment
    Certifications
    UL Listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00015 - QOB CIRCUIT BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901120629
    Package weight(Lbs)
    0.56 lb(US) (0.25 kg)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOB2000 : Mini switch, QO, 100A, 2 pole, 240 VAC, 10 kA, bolt on mount
    Description
    Mini switch, QO, 100A, 2 pole, 240 VAC, 10 kA, bolt on mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Mini switch, QO, 100A, 2 pole, 240 VAC, 10 kA, bolt on mount
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOB2000 : Mini switch, QO, 100A, 2 pole, 240 VAC, 10 kA, bolt on mount
    Description
    Mini switch, QO, 100A, 2 pole, 240 VAC, 10 kA, bolt on mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Mini switch, QO, 100A, 2 pole, 240 VAC, 10 kA, bolt on mount
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOB2000 : Mini switch, QO, 100A, 2 pole, 240 VAC, 10 kA, bolt on mount
    Description
    Mini switch, QO, 100A, 2 pole, 240 VAC, 10 kA, bolt on mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Mini switch, QO, 100A, 2 pole, 240 VAC, 10 kA, bolt on mount
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions