Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QOB260PL Picture

QOB260PL

Green premium brand logo Product Logo
Schneider Eletric QOB260PL Picture
QOB260PL
Green premium brand logo Product Logo

Mini circuit breaker, QO, 60A, 2 pole, 120/240 VAC, 10 kA, Powerlink, bolt on mount

Show more characteristics
  • 561.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Circuit breaker
    Range
    QO
    Current Rating
    60 A
    Voltage Rating
    120/240 V AC
    Mounting Type
    Bolt-on
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Box lugs
    Complementary
    Interrupt Rating
    10 kA 120/240 V AC 50/60 Hz
    10 kA
    Number of Panel Spaces
    2
    provided equipment
    18 in (457.20 mm) lead
    Wire Size
    AWG 12...AWG 2 aluminium
    AWG 14...AWG 2 copper
    tightening torque
    40.71 lbf.in (4.6 N.m)
    height
    4.55 in (115.57 mm)
    depth
    2.91 in (73.91 mm)
    width
    1.5 in (38.10 mm)
    Environment
    Certifications
    UL Listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00912-POWERLINK BREAKERS
    Discount Schedule
    DE8A
    GTIN
    00785901095668
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOB260PL : Mini circuit breaker, QO, 60A, 2 pole, 120/240 VAC, 10 kA, Powerlink, bolt on mount
    Description
    Mini circuit breaker, QO, 60A, 2 pole, 120/240 VAC, 10 kA, Powerlink, bolt on mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Mini circuit breaker, QO, 60A, 2 pole, 120/240 VAC, 10 kA, Powerlink, bolt on mount
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOB260PL : Mini circuit breaker, QO, 60A, 2 pole, 120/240 VAC, 10 kA, Powerlink, bolt on mount
    Description
    Mini circuit breaker, QO, 60A, 2 pole, 120/240 VAC, 10 kA, Powerlink, bolt on mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Mini circuit breaker, QO, 60A, 2 pole, 120/240 VAC, 10 kA, Powerlink, bolt on mount
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOB260PL : Mini circuit breaker, QO, 60A, 2 pole, 120/240 VAC, 10 kA, Powerlink, bolt on mount
    Description
    Mini circuit breaker, QO, 60A, 2 pole, 120/240 VAC, 10 kA, Powerlink, bolt on mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Mini circuit breaker, QO, 60A, 2 pole, 120/240 VAC, 10 kA, Powerlink, bolt on mount
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /