Schneider Electric USA Website

Welcome to our website.

Select your location

View all   QO™ Load Centers
Schneider Eletric QOC16UC Picture

QOC16UC

Product Logo
Schneider Eletric QOC16UC Picture
QOC16UC
Product Logo

Cover, QO, load center, 16 circuits, combination flush and surface

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 37.70 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Marketing Trade Name
    QO
    Product
    Load Center Cover
    Complementary
    Cover Type
    Combination flush/surface cover
    For Use With
    For indoor load center
    height
    19.12 in (485.65 mm)
    width
    15.44 in (392.18 mm)
    depth
    0.7 in (17.78 mm)
    tightening torque
    20.36 lbf.in (2.3 N.m) cover
    Ordering and shipping details
    Category
    00156 - CANADIAN LOAD CTRS
    Discount Schedule
    DE3A
    GTIN
    00785901965503
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOC16UC : QOC16UC_ROHS_CHINA_DECLARATION
    Description
    QOC16UC_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    QOC16UC_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOC16UC : QOC16UC_ROHS_DECLARATION
    Description
    QOC16UC_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    QOC16UC_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOC16UC : QOC16UC_REACH_DECLARATION
    Description
    QOC16UC_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    QOC16UC_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /