Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   QO™ Load Centers
Schneider Eletric QOC342MQS Picture

QOC342MQS

Product Logo
Schneider Eletric QOC342MQS Picture
QOC342MQS
Product Logo

Cover, QO, load center, 42 circuits, 3 phases, surface, convertable mains

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 92.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Marketing Trade Name
    QO
    Product
    Load Center Cover
    Complementary
    Cover Type
    Surface cover
    For Use With
    For indoor load center
    surface finish
    Painted Gray
    number of circuits
    42
    Maximum Height
    39.37 in (1000.00 mm)
    width
    14.25 in (361.95 mm)
    depth
    0.7 in (17.78 mm)
    tightening torque
    20.36 lbf.in (2.3 N.m) cover
    Ordering and shipping details
    Category
    00011 - QO 3PH LOAD CENTER,INDOOR
    Discount Schedule
    DE3
    GTIN
    00785901290667
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    13.97 lb(US) (6.34 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.00 in (5.08 cm)
    Package 1 width
    14.60 in (37.084 cm)
    Package 1 Length
    39.70 in (100.838 cm)
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    60
    Package 2 Weight
    844.00 lb(US) (382.832 kg)
    Package 2 Height
    40.00 in (101.6 cm)
    Package 2 width
    40.00 in (101.6 cm)
    Package 2 Length
    48.00 in (121.92 cm)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 7/27/20
    Sup. Digest 178 Catalog 07: International Load Centers (Version 1.0)
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    prp.document.label.format pdf
    Size 330.8 KB
    Date 5/12/19
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/6/11
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 2/1/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOC342MQS : QOC342MQS_ROHS_CHINA_DECLARATION
    Description
    QOC342MQS_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    QOC342MQS_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOC342MQS : QOC342MQS_ROHS_DECLARATION
    Description
    QOC342MQS_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    QOC342MQS_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.