Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   QO™ Generator Panels
Schneider Eletric QOC38MXUF Picture

QOC38MXUF

Product Logo
Schneider Eletric QOC38MXUF Picture
QOC38MXUF
Product Logo

Load center cover, QO, 38 spaces, auto main breaker, flush, NEMA1, UL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 149.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Marketing Trade Name
    QO
    Product
    Load Center Cover
    cover type
    Flush cover
    Complementary
    number of spaces
    38
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel Gray
    Maximum Height
    40.55 in (1030 mm)
    Maximum Width
    15.43 in (392 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    product certifications
    UL Listed
    Ordering and shipping details
    Category
    00167 - DE3A MISC
    Discount Schedule
    DE3A
    GTIN
    00785901820260
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    15.08 lb(US) (6.84 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Package 1 Height
    0.11 ft (0.033 m)
    Package 1 width
    1.31 ft (0.399 m)
    Package 1 Length
    3.39 ft (1.034 m)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,002.7 KB
    Date 7/10/13
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 898.8 KB
    Date 8/28/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOC38MXUF : QO LoadCenter, Cover Auto Main Breaker, 1PH, NEMA1
    Description
    QO LoadCenter, Cover Auto Main Breaker, 1PH, NEMA1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    QO LoadCenter, Cover Auto Main Breaker, 1PH, NEMA1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOC38MXUF : QO LoadCenter, Cover Auto Main Breaker, 1PH, NEMA1
    Description
    QO LoadCenter, Cover Auto Main Breaker, 1PH, NEMA1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    QO LoadCenter, Cover Auto Main Breaker, 1PH, NEMA1
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOC38MXUF : QO LoadCenter, Cover Auto Main Breaker, 1PH, NEMA1
    Description
    QO LoadCenter, Cover Auto Main Breaker, 1PH, NEMA1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    QO LoadCenter, Cover Auto Main Breaker, 1PH, NEMA1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.