Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   QO™ Load Centers
Schneider Eletric QOC40UF Picture

QOC40UF

Product Logo
Schneider Eletric QOC40UF Picture
QOC40UF
Product Logo

Cover, QO, load center, 40 circuits, flush

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 87.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Marketing Trade Name
    QO
    Product
    Load Center Cover
    Complementary
    Cover Type
    Flush cover
    For Use With
    For indoor load center
    surface finish
    Painted Gray
    number of circuits
    40
    height
    34.98 in (888.49 mm)
    width
    15.44 in (392.18 mm)
    Maximum Depth
    0.7 in (17.78 mm)
    tightening torque
    20.36 lbf.in (2.3 N.m) cover
    Ordering and shipping details
    Category
    00001 - QO 1PH LC,12-42 CKT,NEMA1
    Discount Schedule
    DE3A
    GTIN
    00785901745969
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    11.3 lb(US) (5.13 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.30 in (3.302 cm)
    Package 1 width
    15.80 in (40.132 cm)
    Package 1 Length
    35.20 in (89.408 cm)
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    81
    Package 2 Weight
    998.00 lb(US) (452.685 kg)
    Package 2 Height
    39.50 in (100.33 cm)
    Package 2 width
    40.00 in (101.6 cm)
    Package 2 Length
    48.00 in (121.92 cm)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest Catalog Section 01: Load Centers (Version 1.0)
    Description
    Digest catalog section 1 - This section of Digest provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    prp.document.label.format pdf
    Size 2 MB
    Date 7/27/20
    Description
    Digest catalog section 1 - This section of Digest provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Square D QO Load Centers and Circuit Breakers Brochure (Version 1.0)
    Description
    (2016) This brochure includes features and benefits of QO load centers and provides an overview of compatible QO circuit breakers. An overview of the QO Plug-on Neutral (PoN) load centers and CAFCI dual function (DF) circuit breakers. Also, and overview of additional load center options including HEPD80, QO Surge protective devices, and Surgebreaker Plus whole house surge protection.
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/1/16
    Description
    (2016) This brochure includes features and benefits of QO load centers and provides an overview of compatible QO circuit breakers. An overview of the QO Plug-on Neutral (PoN) load centers and CAFCI dual function (DF) circuit breakers. Also, and overview of additional load center options including HEPD80, QO Surge protective devices, and Surgebreaker Plus whole house surge protection.
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    prp.document.label.format pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Square D Service Upgrade Load Centers Brochure (Version 1.0)
    Description
    The Square D Service Upgrade Load Center is designed to make challenging flush mount, remodel service upgrade jobs easier. This brochure includes key benefits for the Square D Service Upgrade Load Center.
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/6/11
    Description
    The Square D Service Upgrade Load Center is designed to make challenging flush mount, remodel service upgrade jobs easier. This brochure includes key benefits for the Square D Service Upgrade Load Center.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOC40UF : QOC40UF_ROHS_CHINA_DECLARATION
    Description
    QOC40UF_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    QOC40UF_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOC40UF : QOC40UF_ROHS_DECLARATION
    Description
    QOC40UF_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    QOC40UF_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.