Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   QO™ Load Centers
Schneider Eletric QOC40US Picture

QOC40US

Product Logo
Schneider Eletric QOC40US Picture
QOC40US
Product Logo

Cover, QO, load center, 40 circuits, surface

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 87.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Marketing Trade Name
    QO
    Product
    Load Center Cover
    Complementary
    Cover Type
    Surface cover
    For Use With
    For indoor load center
    surface finish
    Painted Gray
    number of circuits
    40
    Maximum Height
    33.78 in (858.01 mm)
    width
    14.25 in (361.95 mm)
    depth
    0.7 in (17.78 mm)
    tightening torque
    20.36 lbf.in (2.3 N.m) cover
    Ordering and shipping details
    Category
    00001 - QO 1PH LC,12-42 CKT,NEMA1
    Discount Schedule
    DE3A
    GTIN
    00785901746041
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.15 lb(US) (4.60 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.30 in (3.302 cm)
    Package 1 width
    14.60 in (37.084 cm)
    Package 1 Length
    33.90 in (86.106 cm)
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    81
    Package 2 Weight
    910.00 lb(US) (412.769 kg)
    Package 2 Height
    39.50 in (100.33 cm)
    Package 2 width
    40.00 in (101.6 cm)
    Package 2 Length
    48.00 in (121.92 cm)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 7/27/20
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 953.6 KB
    Date 8/30/11
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/6/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOC40US : Cover, QO, load center, 40 circuits, surface
    Description
    Cover, QO, load center, 40 circuits, surface
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Cover, QO, load center, 40 circuits, surface
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOC40US : Cover, QO, load center, 40 circuits, surface
    Description
    Cover, QO, load center, 40 circuits, surface
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Cover, QO, load center, 40 circuits, surface
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.