USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric QOC54UF Picture

QOC54UF

Product Logo
Schneider Eletric QOC54UF Picture
QOC54UF
Product Logo

QO LOAD Center COVERS 54 SP FLUSH

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    179.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center Cover
    Marketing Trade Name
    QO
    cover type
    Flush cover
    Complementary
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    height
    40.55 in (1030 mm)
    width
    15.43 in (392 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    product certifications
    UL listed
    Ordering and shipping details
    Category
    10001 - QO PON 1PH LC,12-60 CKT, MB N1
    Discount Schedule
    DE3A
    GTIN
    00785901129295
    Package weight(Lbs)
    6.86 kg (15.13 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ and Homeline™ Load Center–Installation (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    Size pdf
    Size 1.7 MB
    Date 2/1/14
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LOAD Center COVERS 54 SP FLUSH
    Description
    QO LOAD Center COVERS 54 SP FLUSH
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    QO LOAD Center COVERS 54 SP FLUSH
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LOAD Center COVERS 54 SP FLUSH
    Description
    QO LOAD Center COVERS 54 SP FLUSH
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    QO LOAD Center COVERS 54 SP FLUSH
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 349.4 KB
    Date 8/26/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO LOAD Center COVERS 54 SP FLUSH
    Description
    QO LOAD Center COVERS 54 SP FLUSH
    Size pdf
    Size 195.3 KB
    Date 12/4/19
    Description
    QO LOAD Center COVERS 54 SP FLUSH
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /