Schneider Electric USA Website

Welcome to our website.

Select your location

View all   QO™ Load Centers
Schneider Eletric QOL225 Picture

QOL225

Product Logo
Schneider Eletric QOL225 Picture
QOL225
Product Logo

LOAD CENTER QO MAIN LUG KIT 225A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 104.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product line
    QO
    product type
    Load Center Main Lug Kit
    Complementary
    Phase
    1 phase
    ampere rating
    255 A
    wire size
    AWG 4...AWG 2/0 aluminium
    AWG 4...AWG 2/0 copper
    tightening torque
    75.23 lbf.in (8.5 N.m)
    Ordering and shipping details
    Category
    00102 - QO LC ACCESSORIES
    Discount Schedule
    DE3A
    GTIN
    00785901747970
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,002.7 KB
    Date 7/10/13
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 128 KB
    Date 3/26/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOL225 : QOL225_ROHS_CHINA_DECLARATION
    Description
    QOL225_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    QOL225_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOL225 : QOL225_ROHS_DECLARATION
    Description
    QOL225_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    QOL225_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOL225 : QOL225_REACH_DECLARATION
    Description
    QOL225_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    QOL225_REACH_DECLARATION
    Warranty
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 47 KB
    Date 7/25/05
    prp.document.label.format pdf
    Size 35.6 KB
    Date 7/25/05
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 417.4 KB
    Date 6/17/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /