Schneider Electric USA Website

Welcome to our website.

Select your location

View all   QO™ Load Centers
Schneider Eletric QOL3225 Picture

QOL3225

Product Logo
Schneider Eletric QOL3225 Picture
QOL3225
Product Logo

LOAD CENTER QO MAIN LUG KIT 3PH 225A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 158.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product line
    QO
    product type
    Load Center Main Lug Kit
    Complementary
    Phase
    3 phase
    ampere rating
    225 A
    wire size
    AWG 6...300 kcmil aluminium
    AWG 6...300 kcmil copper
    tightening torque
    75.23 lbf.in (8.5 N.m)
    Ordering and shipping details
    Category
    00011 - QO 3PH LOAD CENTER,INDOOR
    Discount Schedule
    DE3
    GTIN
    00785901737629
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English15
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    prp.document.label.format pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1,002.7 KB
    Date 7/10/12
    prp.document.label.format pdf
    Size 297.2 KB
    Date 7/6/11
    prp.document.label.format pdf
    Size 1.2 MB
    Date 3/31/06
    prp.document.label.format pdf
    Size 690.8 KB
    Date 2/1/06
    prp.document.label.format pdf
    Size 619.4 KB
    Date 2/1/06
    prp.document.label.format pdf
    Size 321.5 KB
    Date 3/29/05
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QOL3225 Main Lug Kit (Version 1)
    Description
    This bulletin contains installation instructions for the QOL3225 main lug kit.
    prp.document.label.format pdf
    Size 1 MB
    Date 4/12/05
    Description
    This bulletin contains installation instructions for the QOL3225 main lug kit.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOL3225 : QOL3225_ROHS_CHINA_DECLARATION
    Description
    QOL3225_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    QOL3225_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOL3225 : QOL3225_ROHS_DECLARATION
    Description
    QOL3225_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    QOL3225_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOL3225 : QOL3225_REACH_DECLARATION
    Description
    QOL3225_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    QOL3225_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 417.4 KB
    Date 6/17/06
    prp.document.label.format pdf
    Size 35.6 KB
    Date 7/25/05
    prp.document.label.format pdf
    Size 47 KB
    Date 7/25/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /