USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QOM80VH Picture

QOM80VH

Green premium brand logo Product Logo
Schneider Eletric QOM80VH Picture
QOM80VH
Green premium brand logo Product Logo

Main Breaker, QO, 80 A, 2P, 120/240 V, 22 kA, Bolt on

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    201.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Circuit breaker
    Range
    QO
    Current Rating
    80 A
    Voltage Rating
    120/240 V AC
    Mounting Type
    Bolt-on
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Electrical Connection
    Lugs
    Frame Size
    QOM1
    Complementary
    Inturrupt Rating
    22 kA 120/240 V AC 50/60 Hz
    10 kA
    Wire Size
    AWG 4...AWG 2/0 aluminium/copper
    tightening torque
    53.10 lbf.in (6 N.m) 0.01…0.10 in² (4…65 mm²) AWG 12...AWG 2/0)
    height
    129.29 mm (5.09 in)
    depth
    127.00 mm (5 in)
    width
    88.14 mm (3.47 in)
    load center type
    Main breaker
    Number of Phases
    1 phase
    For Use With
    QO load center
    Homeline load center
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00100 - QOM-VH MAIN CB
    Discount Schedule
    DE3A
    GTIN
    00785901054726
    Package weight(Lbs)
    0.58 kg (1.27 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 498.7 KB
    Date 10/9/09
    Files in document
    doc
    135.5 KB
    pdf
    363.2 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Main Breaker, QO, 80 A, 2P, 120/240 V, 22 kA, Bolt on
    Description
    Main Breaker, QO, 80 A, 2P, 120/240 V, 22 kA, Bolt on
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Main Breaker, QO, 80 A, 2P, 120/240 V, 22 kA, Bolt on
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 529.7 KB
    Date 4/8/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Main Breaker, QO, 80 A, 2P, 120/240 V, 22 kA, Bolt on
    Description
    Main Breaker, QO, 80 A, 2P, 120/240 V, 22 kA, Bolt on
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Main Breaker, QO, 80 A, 2P, 120/240 V, 22 kA, Bolt on
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Main Breaker, QO, 80 A, 2P, 120/240 V, 22 kA, Bolt on
    Description
    Main Breaker, QO, 80 A, 2P, 120/240 V, 22 kA, Bolt on
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Main Breaker, QO, 80 A, 2P, 120/240 V, 22 kA, Bolt on
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /