Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QOM90VH Picture

QOM90VH

Green premium brand logo Product Logo
Schneider Eletric QOM90VH Picture
QOM90VH
Green premium brand logo Product Logo

Main breaker, QO, 90A, 2 pole, 120/240 VAC, 22 kA, bolt on mount

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 201.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Circuit breaker
    Range
    QO
    Current Rating
    90 A
    Voltage Rating
    120/240 V AC
    Mounting Type
    Bolt-on
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Electrical Connection
    Lugs
    Frame Size
    QOM1
    Complementary
    Interrupt Rating
    22 kA 120/240 V AC 50/60 Hz
    10 kA
    Wire Size
    AWG 4...AWG 2/0 aluminium/copper
    tightening torque
    53.10 lbf.in (6 N.m) 0.01…0.10 in² (4…65 mm²) AWG 12...AWG 2/0)
    height
    5.09 in (129.29 mm)
    depth
    5 in (127.00 mm)
    width
    3.47 in (88.14 mm)
    load center type
    Main breaker
    Number of Phases
    1 phase
    For Use With
    QO load center
    Homeline load center
    Environment
    Certifications
    UL Listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00100 - QOM-VH MAIN CB
    Discount Schedule
    DE3A
    GTIN
    00785901054733
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/14/07
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 953.6 KB
    Date 8/30/11
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 498.7 KB
    Date 10/9/09
    Files in document
    doc
    135.5 KB
    pdf
    363.2 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOM90VH : Main breaker, QO, 90A, 2 pole, 120/240 VAC, 22 kA, bolt on mount
    Description
    Main breaker, QO, 90A, 2 pole, 120/240 VAC, 22 kA, bolt on mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Main breaker, QO, 90A, 2 pole, 120/240 VAC, 22 kA, bolt on mount
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOM90VH : Main breaker, QO, 90A, 2 pole, 120/240 VAC, 22 kA, bolt on mount
    Description
    Main breaker, QO, 90A, 2 pole, 120/240 VAC, 22 kA, bolt on mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Main breaker, QO, 90A, 2 pole, 120/240 VAC, 22 kA, bolt on mount
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 529.7 KB
    Date 4/8/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOM90VH : Main breaker, QO, 90A, 2 pole, 120/240 VAC, 22 kA, bolt on mount
    Description
    Main breaker, QO, 90A, 2 pole, 120/240 VAC, 22 kA, bolt on mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Main breaker, QO, 90A, 2 pole, 120/240 VAC, 22 kA, bolt on mount
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /