Schneider Electric USA Website

Welcome to our website.

Select your location

View all   QO™ Load Centers
Schneider Eletric QON2TR Picture

QON2TR

Product Logo
Schneider Eletric QON2TR Picture
QON2TR
Product Logo

OQ Load Center, Mounting Base, Enclosure, 1PH, 60A, 2SP, No Neutral

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 34.70 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Mounting base
    Marketing Trade Name
    QO
    enclosure type
    Enclosure
    Complementary
    Line Rated Current
    60 A
    number of spaces
    2
    Short Circuit Current Rating
    10 kA
    Number of Phases
    1 phase
    Environment
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00164 - DE2A MISC
    Discount Schedule
    DE2A
    GTIN
    00785901609964
    Returnability
    Yes
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QON2TR : QON2TR_ROHS_CHINA_DECLARATION
    Description
    QON2TR_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    QON2TR_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QON2TR : QON2TR_ROHS_DECLARATION
    Description
    QON2TR_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    QON2TR_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QON2TR : QON2TR_REACH_DECLARATION
    Description
    QON2TR_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    QON2TR_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /