Schneider Electric USA Website

Welcome to our website.

Select your location

View all   QO™ Load Centers
Schneider Eletric QON3BRT Picture

QON3BRT

Schneider Eletric QON3BRT Picture
QON3BRT

OQ Load Center, OEM Mounting Base, QOB, SPECIAL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 56.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Mounting base
    Marketing Trade Name
    QO
    Complementary
    Wire Size
    AWG 12...AWG 1 copper or aluminium
    electrical connection
    Ring tongue
    height
    4.25 in (108 mm)
    width
    9.37 in (238 mm)
    depth
    12.24 in (311 mm)
    Environment
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00909 - MOUNTING BASES, S/N
    Discount Schedule
    DE3A
    GTIN
    00785901101536
    Returnability
    Yes
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QON3BRT : OQ Load Center, OEM Mounting Base, QOB, SPECIAL
    Description
    OQ Load Center, OEM Mounting Base, QOB, SPECIAL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    OQ Load Center, OEM Mounting Base, QOB, SPECIAL
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QON3BRT : OQ Load Center, OEM Mounting Base, QOB, SPECIAL
    Description
    OQ Load Center, OEM Mounting Base, QOB, SPECIAL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    OQ Load Center, OEM Mounting Base, QOB, SPECIAL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QON3BRT : OQ Load Center, OEM Mounting Base, QOB, SPECIAL
    Description
    OQ Load Center, OEM Mounting Base, QOB, SPECIAL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    OQ Load Center, OEM Mounting Base, QOB, SPECIAL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /