Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QOTHT Picture

QOTHT

Green premium brand logo Product Logo
Schneider Eletric QOTHT Picture
QOTHT
Green premium brand logo Product Logo

QO mini breaker accy, handle tie, 1 pole, 120/240 Vac

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    3.80 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit Breaker Handle Tie
    Complementary
    Compatible With
    1P QO circuit breaker
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00108 - QO CB ACCESSORIES
    Discount Schedule
    DE2E
    GTIN
    00785901002543
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 408.7 KB
    Date 7/12/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Handle Tie (3.5 x 7 in.) (Version 1)
    Description
    This document contains kit contents and cautionary information for the QOTHT Handle Tie.
    Size pdf
    Size 116.9 KB
    Date 7/11/07
    Description
    This document contains kit contents and cautionary information for the QOTHT Handle Tie.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOTHT : QO mini breaker accy, handle tie, 1 pole, 120/240 Vac
    Description
    QO mini breaker accy, handle tie, 1 pole, 120/240 Vac
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QO mini breaker accy, handle tie, 1 pole, 120/240 Vac
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOTHT : QO mini breaker accy, handle tie, 1 pole, 120/240 Vac
    Description
    QO mini breaker accy, handle tie, 1 pole, 120/240 Vac
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QO mini breaker accy, handle tie, 1 pole, 120/240 Vac
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOTHT : QO mini breaker accy, handle tie, 1 pole, 120/240 Vac
    Description
    QO mini breaker accy, handle tie, 1 pole, 120/240 Vac
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QO mini breaker accy, handle tie, 1 pole, 120/240 Vac
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /