Schneider Electric USA Website

Welcome to our website.

Select your location

View all QOU Unit Mount Circuit Breakers
Schneider Eletric QOU11001200 Picture

QOU11001200

Product Logo
Schneider Eletric QOU11001200 Picture
QOU11001200
Product Logo

QOU Miniature Circuit Breaker, 100A, 1P, 120/240V, 10kA, Aux Switch

Show more characteristics
  • Price*
    308.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Miniature circuit-breaker
    range of product
    QOU
    circuit breaker type
    Standard
    Options
    Auxiliary switch 120 V AC 1A
    Complementary
    Line Rated Current
    100 A
    Number of Poles
    1P
    Interrupt Rating
    10 kA 120/240 V AC
    10 kA 120 V AC
    5 kA 60 V DC
    electrical connection
    Slotted box lugs, line side
    Slotted box lugs, load side
    [Ue] rated operational voltage
    120/240 V AC
    120 V AC
    60 V DC
    mounting mode
    Unit mount
    AWG gauge
    AWG 12...AWG 2/0 aluminium/copper
    height
    113.03 mm (4.45 in)
    depth
    74.93 mm (2.95 in)
    width
    38.10 mm (1.5 in)
    tightening torque
    5.08 N.m (45 lbf.in) AWG 12...AWG 2/0)
    Environment
    product certifications
    UL listed
    IEC
    CSA
    Ordering and shipping details
    Category
    00900-QOU BREAKERS & SWITCH
    Discount Schedule
    DE2
    Package weight(Lbs)
    0.16 oz (4.536 g)
    Returnability
    No
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOU11001200 : QOU Miniature Circuit Breaker, 100A, 1P, 120/240V, 10kA, Aux Switch
    Description
    QOU Miniature Circuit Breaker, 100A, 1P, 120/240V, 10kA, Aux Switch
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QOU Miniature Circuit Breaker, 100A, 1P, 120/240V, 10kA, Aux Switch
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOU11001200 : QOU Miniature Circuit Breaker, 100A, 1P, 120/240V, 10kA, Aux Switch
    Description
    QOU Miniature Circuit Breaker, 100A, 1P, 120/240V, 10kA, Aux Switch
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QOU Miniature Circuit Breaker, 100A, 1P, 120/240V, 10kA, Aux Switch
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOU11001200 : QOU Miniature Circuit Breaker, 100A, 1P, 120/240V, 10kA, Aux Switch
    Description
    QOU Miniature Circuit Breaker, 100A, 1P, 120/240V, 10kA, Aux Switch
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QOU Miniature Circuit Breaker, 100A, 1P, 120/240V, 10kA, Aux Switch
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /