Schneider Electric USA Website

Welcome to our website.

Select your location

View all QOU Unit Mount Circuit Breakers
Schneider Eletric QOU1101201 Picture

QOU1101201

Product Logo
Schneider Eletric QOU1101201 Picture
QOU1101201
Product Logo

QOU Miniature Circuit Breaker, 10A, 1P, 120/240V, 10kA, Aux Switch

Show more characteristics
  • 172.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Miniature circuit-breaker
    range of product
    QOU
    circuit breaker type
    Standard
    Options
    Auxiliary switch 120 V AC 1B
    Complementary
    Line Rated Current
    10 A
    Number of Poles
    1P
    Interrupt Rating
    10 kA 120/240 V AC
    10 kA 120 V AC
    5 kA 48 V DC
    electrical connection
    Slotted box lugs, line side
    Slotted box lugs, load side
    [Ue] rated operational voltage
    120/240 V AC
    120 V AC
    48 V DC
    mounting mode
    Unit mount
    AWG gauge
    AWG 14...AWG 2 aluminium/copper
    height
    102.87 mm (4.05 in)
    depth
    74.93 mm (2.95 in)
    width
    38.10 mm (1.5 in)
    tightening torque
    5.08 N.m (45 lbf.in) AWG 14...AWG 2)
    Environment
    product certifications
    IEC
    UL listed
    CSA
    Ordering and shipping details
    Category
    00900-QOU BREAKERS & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901564713
    Package weight(Lbs)
    10.56 oz (299.371 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese1
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QOU Miniature Circuit Breakers and Switches Catalog (Version 1.0)
    Description
    Class 720 Catalog for QOU Unit Mount Miniature Circuit Breakers and Switches (cable-in / cable-out). QOU miniature circuit breakers and switches are available for surface-, flush-, or DIN rail mounted applications in one-, two-, and three-pole constructions. This catalog includes selection tables, application information, performance information, accessories, tripping curves and dimension drawings.
    Size pdf
    Size 1.1 MB
    Date 9/1/05
    Description
    Class 720 Catalog for QOU Unit Mount Miniature Circuit Breakers and Switches (cable-in / cable-out). QOU miniature circuit breakers and switches are available for surface-, flush-, or DIN rail mounted applications in one-, two-, and three-pole constructions. This catalog includes selection tables, application information, performance information, accessories, tripping curves and dimension drawings.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 977.9 KB
    Date 4/27/09
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4 MB
    Date 11/17/16
    Size pdf
    Size 103.2 KB
    Date 10/21/15
    Size pdf
    Size 357.3 KB
    Date 10/14/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Series 1 QOU Circuit Breakers and Switches (Version 01)
    Description
    This instruction bulletin addresses the installation of Series 1 QOU Circuit Breakers and Switches.
    Size pdf
    Size 65 KB
    Date 3/28/12
    Description
    This instruction bulletin addresses the installation of Series 1 QOU Circuit Breakers and Switches.
    Series 3 QOU™ Circuit Breakers and QYU™ Supplementary Protectors (Version 1.0)
    Description
    This bulletin contains instructions for mounting feet and connecting wires in Series 3 QOU™ Circuit Breakers and QYU™ Supplementary Protectors.
    Size pdf
    Size 87.4 KB
    Date 10/31/03
    Description
    This bulletin contains instructions for mounting feet and connecting wires in Series 3 QOU™ Circuit Breakers and QYU™ Supplementary Protectors.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOU1101201 : QOU Miniature Circuit Breaker, 10A, 1P, 120/240V, 10kA, Aux Switch
    Description
    QOU Miniature Circuit Breaker, 10A, 1P, 120/240V, 10kA, Aux Switch
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    QOU Miniature Circuit Breaker, 10A, 1P, 120/240V, 10kA, Aux Switch
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /