Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   QOU Unit Mount Circuit Breakers
Schneider Eletric QOU330VH Picture

QOU330VH

Green premium brand logo Product Logo
Schneider Eletric QOU330VH Picture
QOU330VH
Green premium brand logo Product Logo

QOU Miniature Circuit Breaker, 35A, 3P, 240V, 22kA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 426.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Miniature circuit-breaker
    range of product
    QOU
    circuit breaker type
    Standard
    circuit breaker application
    HACR and Switching Duty rated
    Complementary
    Line Rated Current
    30 A
    Number of Poles
    3P
    Interrupt Rating
    22 kA 120/240 V AC
    electrical connection
    Slotted box lugs, line side
    Slotted box lugs, load side
    [Ue] rated operational voltage
    120/240 V AC
    mounting mode
    Unit mount
    AWG gauge
    AWG 14...AWG 2 aluminium/copper
    Maximum Height
    4.05 in (102.87 mm)
    Maximum Depth
    2.95 in (74.93 mm)
    Maximum Width
    2.25 in (57.15 mm)
    tightening torque
    45 lbf.in (5.08 N.m) AWG 14...AWG 2)
    Environment
    product certifications
    IEC
    UL Listed
    CSA
    Ordering and shipping details
    Category
    00900 - QOU BREAKERS & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901560067
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1 lb(US) (0.45 kg)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese1
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest: QOU/QYU Digest Catalog Page (Version 1.0)
    Description
    QOU and QYU Miniature Circuit Breakers Digest Selection Page
    prp.document.label.format pdf
    Size 134.5 KB
    Date 9/27/20
    Description
    QOU and QYU Miniature Circuit Breakers Digest Selection Page
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    prp.document.label.format pdf
    Size 8.9 MB
    Date 7/22/20
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Square D QOU Miniature Circuit Breakers and Switches Catalog (Version 1.0)
    Description
    Class 720 Catalog for QOU Unit Mount Miniature Circuit Breakers and Switches (cable-in / cable-out). QOU miniature circuit breakers and switches are available for surface-, flush-, or DIN rail mounted applications in one-, two-, and three-pole constructions. This catalog includes selection tables, application information, performance information, accessories, tripping curves and dimension drawings.
    prp.document.label.format pdf
    Size 1.1 MB
    Date 9/1/05
    Description
    Class 720 Catalog for QOU Unit Mount Miniature Circuit Breakers and Switches (cable-in / cable-out). QOU miniature circuit breakers and switches are available for surface-, flush-, or DIN rail mounted applications in one-, two-, and three-pole constructions. This catalog includes selection tables, application information, performance information, accessories, tripping curves and dimension drawings.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 977.9 KB
    Date 4/27/09
    Files in document
    Brochure
    Format
    Size
    Date
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    prp.document.label.format pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 498.7 KB
    Date 10/9/09
    Files in document
    doc
    135.5 KB
    pdf
    363.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 11/17/16
    prp.document.label.format pdf
    Size 357.3 KB
    Date 10/14/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Series 1 QOU Circuit Breakers and Switches Instruction Sheet (Version Rev. 01)
    Description
    This instruction sheet covers the installation of Series 1 QOU Circuit Breakers and Switches. Options include flush mounting, surface mounting, and DIN rail mounting.
    prp.document.label.format pdf
    Size 65 KB
    Date 3/28/12
    Description
    This instruction sheet covers the installation of Series 1 QOU Circuit Breakers and Switches. Options include flush mounting, surface mounting, and DIN rail mounting.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOU330VH : QOU Miniature Circuit Breaker, 35A, 3P, 240V, 22kA
    Description
    QOU Miniature Circuit Breaker, 35A, 3P, 240V, 22kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/1/20
    Description
    QOU Miniature Circuit Breaker, 35A, 3P, 240V, 22kA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOU330VH : QOU Miniature Circuit Breaker, 35A, 3P, 240V, 22kA
    Description
    QOU Miniature Circuit Breaker, 35A, 3P, 240V, 22kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/1/20
    Description
    QOU Miniature Circuit Breaker, 35A, 3P, 240V, 22kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions