Schneider Electric USA Website

Welcome to our website.

Select your location

View all   QOU Unit Mount Circuit Breakers
Schneider Eletric QOUQ330 Picture

QOUQ330

Product Logo
Schneider Eletric QOUQ330 Picture
QOUQ330
Product Logo

QOUQ Miniature Circuit Breaker, 30A, 3P, 240V, 10kA

Show more characteristics
  • 311.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Miniature circuit-breaker
    range of product
    QOU
    circuit breaker type
    Standard
    circuit breaker application
    HACR and Switching Duty rated
    Options
    Quick connection
    Complementary
    Line Rated Current
    30 A
    Number of Poles
    3P
    Interrupt Rating
    10 kA 120/240 V AC
    10 kA 240 V AC
    10 kA 120 V AC
    5 kA 48 V DC
    electrical connection
    Slotted box lugs, line side
    Slotted box lugs, load side
    [Ue] rated operational voltage
    120/240 V AC
    240 V AC
    120 V AC
    48 V DC
    mounting mode
    Unit mount
    AWG gauge
    AWG 14...AWG 2 aluminium/copper
    height
    4.05 in (102.87 mm)
    depth
    2.95 in (74.93 mm)
    width
    2.25 in (57.15 mm)
    tightening torque
    45 lbf.in (5.08 N.m) AWG 14...AWG 2)
    Environment
    product certifications
    IEC
    CSA
    UL Listed
    Ordering and shipping details
    Category
    00900-QOU BREAKERS & SWITCH
    Discount Schedule
    DE2
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOUQ330 : QOUQ Miniature Circuit Breaker, 30A, 3P, 240V, 10kA
    Description
    QOUQ Miniature Circuit Breaker, 30A, 3P, 240V, 10kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    QOUQ Miniature Circuit Breaker, 30A, 3P, 240V, 10kA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOUQ330 : QOUQ Miniature Circuit Breaker, 30A, 3P, 240V, 10kA
    Description
    QOUQ Miniature Circuit Breaker, 30A, 3P, 240V, 10kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    QOUQ Miniature Circuit Breaker, 30A, 3P, 240V, 10kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOUQ330 : QOUQ Miniature Circuit Breaker, 30A, 3P, 240V, 10kA
    Description
    QOUQ Miniature Circuit Breaker, 30A, 3P, 240V, 10kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    QOUQ Miniature Circuit Breaker, 30A, 3P, 240V, 10kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /