Schneider Electric USA Website

Welcome to our website.

Select your location

View all QOU Unit Mount Circuit Breakers
Schneider Eletric QOUR3505283 Picture

QOUR3505283

Product Logo
Schneider Eletric QOUR3505283 Picture
QOUR3505283
Product Logo

QOUR Miniature Circuit Breaker, 50A, 3P, 240V, 10kA, Ring Terminal

Show more characteristics
  • Price*
    423.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Miniature circuit-breaker
    range of product
    QOU
    circuit breaker type
    Standard
    circuit breaker application
    HACR and Switching Duty rated
    Options
    Rotatable fixing lug
    Complementary
    Line Rated Current
    50 A
    Number of Poles
    3P
    Interrupt Rating
    10 kA 120/240 V AC
    10 kA 240 V AC
    10 kA 120 V AC
    5 kA 48 V DC
    electrical connection
    ring tongue, line side
    ring tongue, load side
    [Ue] rated operational voltage
    120/240 V AC
    240 V AC
    120 V AC
    48 V DC
    mounting mode
    Unit mount
    AWG gauge
    AWG 14...AWG 2 aluminium/copper
    height
    102.87 mm (4.05 in)
    depth
    74.93 mm (2.95 in)
    width
    57.15 mm (2.25 in)
    tightening torque
    5.08 N.m (45 lbf.in) AWG 14...AWG 2)
    Environment
    product certifications
    IEC
    UL listed
    CSA
    Ordering and shipping details
    Category
    00900-QOU BREAKERS & SWITCH
    Discount Schedule
    DE2
    Package weight(Lbs)
    0.16 oz (4.536 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOUR3505283 : QOUR Miniature Circuit Breaker, 50A, 3P, 240V, 10kA, Ring Terminal
    Description
    QOUR Miniature Circuit Breaker, 50A, 3P, 240V, 10kA, Ring Terminal
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    QOUR Miniature Circuit Breaker, 50A, 3P, 240V, 10kA, Ring Terminal
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /