Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QOVP1 Picture

QOVP1

Product Logo
Schneider Eletric QOVP1 Picture
QOVP1
Product Logo

1-QO13040M200C 5-QO120 VP

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,103.00 USD
The maximum number of products that can be compared is 4

  • Main
    circuit breaker type
    10 tandem
    cover type
    Combination flush/surface cover
    device application
    Value pack
    module type
    QOM2
    provided equipment
    1 QO13040M200C circuit breaker
    5 QO120 circuit breaker
    range of product
    QO
    Complementary
    AWG gauge
    AWG 4...250 kcmil aluminium/copper
    box number
    9R
    depth
    95.25 mm (3.75 in)
    height
    758.44 mm (29.86 in)
    load center type
    Main breaker
    number of spaces
    30
    short-circuit protection
    22 kA
    width
    361.95 mm (14.25 in)
    wiring configuration
    3-wire
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00184 - MISC. QO 1PH LOAD CENTERS
    Discount Schedule
    DE3A
    GTIN
    00785901334507
    Package weight(Lbs)
    14.16 kg (31.21 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 408.5 KB
    Date 2/12/19
    UL Certificate Homeline and QO Value Pack (Version 1.0)
    Description
    UL Certificate of compliance for Value Pack catalog numbers
    Size pdf
    Size 351 KB
    Date 5/12/14
    Description
    UL Certificate of compliance for Value Pack catalog numbers
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOVP1 : 1-QO13040M200C 5-QO120 VP
    Description
    1-QO13040M200C 5-QO120 VP
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    1-QO13040M200C 5-QO120 VP
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOVP1 : 1-QO13040M200C 5-QO120 VP
    Description
    1-QO13040M200C 5-QO120 VP
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    1-QO13040M200C 5-QO120 VP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOVP1 : 1-QO13040M200C 5-QO120 VP
    Description
    1-QO13040M200C 5-QO120 VP
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    1-QO13040M200C 5-QO120 VP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /