USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric QOVP2 Picture

QOVP2

Product Logo
Schneider Eletric QOVP2 Picture
QOVP2
Product Logo

1-QO132M100C 5-QO120 VP

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    839.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    cover type
    Combination flush/surface cover
    device application
    Value pack
    module type
    QOM2
    provided equipment
    5 QO120 circuit breaker
    1 QO132M200C circuit breaker
    range of product
    QO
    Complementary
    AWG gauge
    AWG 4...AWG 2/0 aluminium/copper
    box number
    8R
    depth
    95.25 mm (3.75 in)
    height
    661.42 mm (26.04 in)
    load center type
    Main breaker
    number of spaces
    32
    short-circuit protection
    22 kA
    type of installation
    Indoor
    width
    361.95 mm (14.25 in)
    wiring configuration
    3-wire
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00184 - MISC. QO 1PH LOAD CENTERS
    Discount Schedule
    DE3A
    GTIN
    00785901334514
    Package weight(Lbs)
    12.56 kg (27.68 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    26 24 19.05 Lighting and Appliance Branch Circuit Load Center (Version 1.0)
    Files in document
    doc
    23 KB
    pdf
    26.9 KB
    Description
    CSI Specification 26 24 19.05 Lighting and Appliance Branch Circuit Load Centers
    Size zip
    Size 49.9 KB
    Date 10/9/09
    Files in document
    doc
    23 KB
    pdf
    26.9 KB
    Description
    CSI Specification 26 24 19.05 Lighting and Appliance Branch Circuit Load Centers
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 408.5 KB
    Date 2/12/19
    UL Certificate Homeline and QO Value Pack (Version 1.0)
    Description
    UL Certificate of compliance for Value Pack catalog numbers
    Size pdf
    Size 351 KB
    Date 5/12/14
    Description
    UL Certificate of compliance for Value Pack catalog numbers
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ and Homeline™ Load Center–Installation (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    Size pdf
    Size 1.7 MB
    Date 2/1/14
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1-QO132M100C 5-QO120 VP
    Description
    1-QO132M100C 5-QO120 VP
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    1-QO132M100C 5-QO120 VP
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1-QO132M100C 5-QO120 VP
    Description
    1-QO132M100C 5-QO120 VP
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    1-QO132M100C 5-QO120 VP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    1-QO132M100C 5-QO120 VP
    Description
    1-QO132M100C 5-QO120 VP
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    1-QO132M100C 5-QO120 VP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /