Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QOXD125 Picture

QOXD125

Green premium brand logo Product Logo
Schneider Eletric QOXD125 Picture
QOXD125
Green premium brand logo Product Logo

Mini CB, QO, 25 A, 1P, 240/415 V, 3 kA, Plug in

Show more characteristics
  • Price*
    30.60 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    25 A
    Voltage Rating
    240/415 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Standard
    Ratings
    Not rated
    Electrical Connection
    Pressure plate
    Complementary
    Inturrupt Rating
    Icu 3 kA 240/415 V AC 50/60 Hz IEC 947-2
    Number of Panel Spaces
    1
    tightening torque
    44.25 lbf.in (5 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 2)
    height
    76.20 mm (3 in)
    depth
    73.91 mm (2.91 in)
    width
    18.54 mm (0.73 in)
    Environment
    Certifications
    IEC
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00920-QO INTERNATIONAL SENA
    Discount Schedule
    DE2A
    GTIN
    00785901834946
    Package weight(Lbs)
    5.12 oz (145.150 g)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 07: International Load Centers (Version 1.0)
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    Size pdf
    Size 330.8 KB
    Date 5/12/19
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 498.7 KB
    Date 10/9/09
    Files in document
    doc
    135.5 KB
    pdf
    363.2 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOXD125 : Mini CB, QO, 25 A, 1P, 240/415 V, 3 kA, Plug in
    Description
    Mini CB, QO, 25 A, 1P, 240/415 V, 3 kA, Plug in
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Mini CB, QO, 25 A, 1P, 240/415 V, 3 kA, Plug in
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 23.3 KB
    Date 7/28/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOXD125 : Mini CB, QO, 25 A, 1P, 240/415 V, 3 kA, Plug in
    Description
    Mini CB, QO, 25 A, 1P, 240/415 V, 3 kA, Plug in
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Mini CB, QO, 25 A, 1P, 240/415 V, 3 kA, Plug in
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOXD125 : Mini CB, QO, 25 A, 1P, 240/415 V, 3 kA, Plug in
    Description
    Mini CB, QO, 25 A, 1P, 240/415 V, 3 kA, Plug in
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Mini CB, QO, 25 A, 1P, 240/415 V, 3 kA, Plug in
    Tripping curves
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /