Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QOXD245 Picture

QOXD245

Product Logo
Schneider Eletric QOXD245 Picture
QOXD245
Product Logo

MINIATURE CIRCUIT BREAKER 240/415V 45A

Show more characteristics
  • Price*
    70.00 USD
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00920-QO INTERNATIONAL SENA
    Discount Schedule
    DE2A
    Package weight(Lbs)
    0.16 oz (4.536 g)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 07: International Load Centers (Version 1.0)
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    Size pdf
    Size 330.8 KB
    Date 5/12/19
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOXD245 : QOXD245_ROHS_DECLARATION
    Description
    QOXD245_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    QOXD245_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /