Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QOXD380 Picture

QOXD380

Green premium brand logo Product Logo
Schneider Eletric QOXD380 Picture
QOXD380
Green premium brand logo Product Logo

Mini circuit breaker, QO, 80A, 3 pole, 240/415 VAC, 3 kA, plug in mount

Show more characteristics
  • 366.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    80 A
    Voltage Rating
    240/415 V AC
    Mounting Type
    Plug-in
    Number of Poles
    3P
    Circuit Breaker Type
    Standard
    Complementary
    Interrupt Rating
    Icu 3 kA 240/415 V AC 50/60 Hz IEC 947-2
    Number of Panel Spaces
    3
    tightening torque
    44.25 lbf.in (5 N.m) 0.02…0.04 in² (10…25 mm²) AWG 8...AWG 2)
    Environment
    Certifications
    IEC
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00920-QO INTERNATIONAL SENA
    Discount Schedule
    DE2A
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 07: International Load Centers (Version 1.0)
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    prp.document.label.format pdf
    Size 330.8 KB
    Date 5/12/19
    Description
    Section 7 of Supplemental Digest 178. This document provides selection information for QOXD and QOBXD circuit breakers for international load centers and IEC Certified QO load centers
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QOXD380 : Mini circuit breaker, QO, 80A, 3 pole, 240/415 VAC, 3 kA, plug in mount
    Description
    Mini circuit breaker, QO, 80A, 3 pole, 240/415 VAC, 3 kA, plug in mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Mini circuit breaker, QO, 80A, 3 pole, 240/415 VAC, 3 kA, plug in mount
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QOXD380 : Mini circuit breaker, QO, 80A, 3 pole, 240/415 VAC, 3 kA, plug in mount
    Description
    Mini circuit breaker, QO, 80A, 3 pole, 240/415 VAC, 3 kA, plug in mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Mini circuit breaker, QO, 80A, 3 pole, 240/415 VAC, 3 kA, plug in mount
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QOXD380 : Mini circuit breaker, QO, 80A, 3 pole, 240/415 VAC, 3 kA, plug in mount
    Description
    Mini circuit breaker, QO, 80A, 3 pole, 240/415 VAC, 3 kA, plug in mount
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Mini circuit breaker, QO, 80A, 3 pole, 240/415 VAC, 3 kA, plug in mount
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /