USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Meter Mains
Schneider Eletric QU816D400CK Picture

QU816D400CK

Product Logo
Schneider Eletric QU816D400CK Picture
QU816D400CK
Product Logo

MTR MAIN RINGLESS UG 400A BOLT-ON MTR

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4,065.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    QO
    Complementary
    Line Rated Current
    400 A
    short-circuit current
    25 kA
    network number of phases
    1
    meter socket type
    Ringless
    Mounting
    Surface
    number of spaces
    8
    Mounting
    Surface
    number of circuits
    16
    Number of Tandem Breakers
    8
    hub type
    A-L
    electrical connection
    Studs line side
    Feed-thru lugs service ground
    Wire Size
    AWG 4...250 kcmil aluminium)service ground
    AWG 4...250 kcmil copper)service ground
    Disconnect
    Service disconnect (factory installed)
    Main Breaker Rating
    200 A
    Branch Breaker Rating
    200 A
    service feed location
    UG
    bypass type
    K-4 bolt-on bypass
    depth
    199.90 mm (7.87 in)
    width
    717.55 mm (28.25 in)
    height
    1092.20 mm (43.00 in)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00022 - QO METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901422877
    Package weight(Lbs)
    52.16 kg (115 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 2.1 MB
    Date 4/29/09
    Files in document
    dwg
    464.1 KB
    dwf
    50.2 KB
    dxf
    1.5 MB
    pdf
    99.4 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Homeline™ Combination Service Entrance Devices Circuit Breaker Installation (Version 02)
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    Size pdf
    Size 427.3 KB
    Date 4/1/18
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTR MAIN RINGLESS UG 400A BOLT-ON MTR
    Description
    MTR MAIN RINGLESS UG 400A BOLT-ON MTR
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    MTR MAIN RINGLESS UG 400A BOLT-ON MTR
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 142.9 KB
    Date 3/22/06
    Size pdf
    Size 183.5 KB
    Date 8/30/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /