USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QOU Unit Mount Circuit Breakers
Schneider Eletric QYU130 Picture

QYU130

Green premium brand logo Product Logo
Schneider Eletric QYU130 Picture
QYU130
Green premium brand logo Product Logo

MINIATURE CIRCUIT BREAKER 277V 30A

Show more characteristics
  • Price*
    122.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Supplementary Protector
    Range
    QYU
    circuit breaker type
    Standard
    Complementary
    Current Rating
    30 A
    Voltage Rating
    277 V AC
    Mounting Type
    Unit mount
    Number of Poles
    1P
    Short Circuit Current Rating
    5 kA
    Electrical Connection
    Lugs
    Wire Size
    AWG 14...AWG 2 aluminium/copper
    tightening torque
    5.08 N.m (45 lbf.in) AWG 14...AWG 2)
    Environment
    Certifications
    UL recognized
    Ordering and shipping details
    Category
    00900-QOU BREAKERS & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901586685
    Package weight(Lbs)
    6.08 oz (172.365 g)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Square D QOU Miniature Circuit Breakers and Switches Catalog (Version 1.0)
    Description
    Class 720 Catalog for QOU Unit Mount Miniature Circuit Breakers and Switches (cable-in / cable-out). QOU miniature circuit breakers and switches are available for surface-, flush-, or DIN rail mounted applications in one-, two-, and three-pole constructions. This catalog includes selection tables, application information, performance information, accessories, tripping curves and dimension drawings.
    Size pdf
    Size 1.1 MB
    Date 9/1/05
    Description
    Class 720 Catalog for QOU Unit Mount Miniature Circuit Breakers and Switches (cable-in / cable-out). QOU miniature circuit breakers and switches are available for surface-, flush-, or DIN rail mounted applications in one-, two-, and three-pole constructions. This catalog includes selection tables, application information, performance information, accessories, tripping curves and dimension drawings.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Size pdf
    Size 953.6 KB
    Date 8/30/11
    Description
    Understanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 498.7 KB
    Date 10/9/09
    Files in document
    doc
    135.5 KB
    pdf
    363.2 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Series 3 QOU™ Circuit Breakers and QYU™ Supplementary Protectors (Version 1.0)
    Description
    This bulletin contains instructions for mounting feet and connecting wires in Series 3 QOU™ Circuit Breakers and QYU™ Supplementary Protectors.
    Size pdf
    Size 87.4 KB
    Date 10/31/03
    Description
    This bulletin contains instructions for mounting feet and connecting wires in Series 3 QOU™ Circuit Breakers and QYU™ Supplementary Protectors.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QYU130_ROHS_DECLARATION
    Description
    QYU130_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    QYU130_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QYU130_REACH_DECLARATION
    Description
    QYU130_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    QYU130_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QYU130_ROHS_CHINA_DECLARATION
    Description
    QYU130_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    QYU130_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /